??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.5005 Toggle Clamp Hook Type
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Toggle Clamp Hook Type, vertical, with horizontal base
Bill of material
23330.5005 Toggle Clamp Hook Type
BESTNR
Ref. No.
23330.5005
NG
Nominal size
5
POS
Position
mm
D1
8 mm
D2
8.5 mm
D3
8.5 mm
B1
65 mm
B2
35.0-46.0 mm
H1
94.5 mm
H2
168 mm
H3MIN
H3 min.
43.0 mm
H3MAX
H3 max.
81 mm
H4MIN
H4 min.
9 mm
H4MAX
H4 max.
47 mm
H5
19 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
151 mm
L2
239 mm
L3
9.5 mm
L4
8 mm
L5
54 mm
L6
32 mm
F1
Holding force
7.0 kN
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
791 g
Embedded user actions